| CAD Model: | View CAD Model |
| Pkg. Type: | |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Pb (Lead) Free | |
| Moisture Sensitivity Level (MSL) | |
| ECCN (US) | |
| HTS (US) |
| Process | TSMC T22ULP |
| DCO Operating Range (MHz) | 900 - 3000 |
| Input Freq (MHz) | 8 - 192 |
| Output Freq Range (MHz) | 56.25 - 3000 |
| Digital Supply Voltage (V) | 0.81 - 1.05 |
| Spread Spectrum | Yes |
| Temp. Range (°C) | -40°C to +125°C |
| Product Category | PLL |
The AT22PPLL0000SGDC3000M18V1 is a 3GHz all-digital analog phase-locked loop (PLL) IP for a spread spectrum clock generator (SSCG) using TSMC's T22ULP (22nm Ultra-Low Power) process technology.