| CAD Model: | View CAD Model |
| Pkg. Type: | |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Pb (Lead) Free | |
| Moisture Sensitivity Level (MSL) | |
| ECCN (US) | |
| HTS (US) |
| Protocol | MIPI, FPD-Link |
| Function | D-PHY, Transmitter |
| Process | Soft macro & TSMC 22nm ULP |
| Data Rate (Mbps) | MIPI: 1500, FPD-Link: 609 |
| Interface | LVDS, PPI, FPD-Link |
| Number of Channels | 4 |
| Supply Voltage Range (V) | Core: 1.0V, I/O: 1.8V |
| Data Rate RS-485/RS-232 | MIPI: 1500, FPD-Link: 609 |
Renesas' MIPI® D-PHY™ and FPD-Link (LVDS) combinational transmitter is a useful 4-channel driver hard macro for Display Serial Interface (DSI), fabricated using TSMC's 22nm ULP (Ultra-Low Power) process.