| CAD Model: | View CAD Model |
| Pkg. Type: | |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Pb (Lead) Free | |
| Moisture Sensitivity Level (MSL) | |
| ECCN (US) | |
| HTS (US) |
| Protocol | MIPI |
| Function | D-PHY, Receiver |
| Process | Soft macro & TSMC 22nm ULP |
| Data Rate (Mbps) | 1500 |
| Interface | CSI-2, PPI |
| Number of Channels | 4 |
| Supply Voltage Range (V) | Core: 0.9V, I/O: 1.8V |
| Data Rate RS-485/RS-232 | 1500 |
Renesas' MIPI® D-PHY™ Receiver IP is a 4 or 2 data lanes receiver hard macro for CSI-2® fabricated using TSMC's 22nm ULP (Ultra-Low Power) process.