| CAD Model: | View CAD Model |
| Pkg. Type: | |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Pb (Lead) Free | |
| Moisture Sensitivity Level (MSL) | |
| ECCN (US) | |
| HTS (US) |
| Protocol | FPD-Link |
| Function | Receiver |
| Process | TSMC 22nm ULP |
| Data Rate (Mbps) | 595 |
| Interface | LVDS |
| Number of Channels | 5 |
| Input Freq (MHz) | 85 |
| Supply Voltage Range (V) | Core: 0.9V, I/O: 1.8V |
| Data Rate RS-485/RS-232 | 595 |
| Input Freq (MHz) | 85 - 85 |
Renesas' Flat Panel Display Link (FPD-Link) Receiver is a useful 5-channel LVDS receiver. This IP enables the 1:7 serial-to-parallel converting of TSMC's 22nm ULP (Ultra-Low Power) process.