Skip to main content
Renesas Electronics Corporation
8-Bit, 1Msps, R-2R Digital-to-Analog Converter IP

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) Free
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

MethodR-2R
ProcessTSMC T22ULP
Resolution (bits)8bits
Number of Channels1
Conversion Rate (Max) (kSPS)1000
Analog Supply Voltage (V)1.65 - 1.95
Digital Supply Voltage (V)0.81 - 0.99
Temp. Range (°C)-40°C to 125°C
Product CategoryDAC

Description

The AT22PDAC00010816SDSGA0 is an ultra-compact, 8-bit, 1Msps, R-2R digital-to-analog converter (D/A or DAC) IP that operates at a supply voltage of 1.8V with high accuracy and monotonicity using TSMC's T22ULP (22nm Ultra-Low Power) process technology.

The R-2R ladder architecture provides fast transitions and very small offset errors. Integrated level-up shifter allows direct connection to logic circuits operating at core voltage. DAC-enabled control (DACE) saves power consumption by disabling the DAC and releasing the IC pin connected to the DAC output for other functions (ADC input, comparator input, GPIO, etc.).