Skip to main content
Renesas Electronics Corporation
12-bit, 2Msps, SAR Analog-to-Digital Converter IP (0.9V)

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) Free
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

MethodSuccessive Approximation Register
ProcessTSMC T22ULP
Resolution (bits)12bits
Number of Channels16 (Input), 1 (Output)
Conversion Rate (Max) (kSPS)2000
No-Load Operating Current1mA (Max.)
Analog Supply Voltage (V)1.65 - 1.95
Digital Supply Voltage (V)0.81 - 0.99
Temp. Range (°C)-40°C to 125°C
Product CategoryADC

Description

The AT22PADC000012206BSKA0 is a 12-bit, 2Msps, successive approximation register (SAR) analog-to-digital converter (A/D) that is fabricated using TSMC's T22ULP (22nm Ultra-Low Power) process technology.