| CAD Model: | View CAD Model |
| Pkg. Type: | |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Pb (Lead) Free | |
| Moisture Sensitivity Level (MSL) | |
| ECCN (US) | |
| HTS (US) |
| Protocol | USB 2.0 |
| Function | PHY, Transceiver |
| Process | TSMC 22nm ULL |
| Data Rate (Mbps) | 480, 12, 1.5 |
| Interface | UTMI+ |
| Number of Channels | 1 |
| Input Freq (MHz) | 48MHz, 24MHz, 20MHz, 12MHz |
| Supply Voltage Range (V) | Core: 1.1V, I/O: 3.3V |
| Data Rate RS-485/RS-232 | High-Speed (480Mbps), Full-Speed (12Mbps) and Low-Speed (1.5Mbps) |
| Input Freq (MHz) | 48 - 48, 24 - 24, 20 - 20, 12 - 12 |
Renesas' USB 2.0 Transceiver IP is a useful analog single-port transceiver hard macro for UTMI+ (USB 2.0 Transceiver Marcocell Interface+) Level 3. Fabricated using TSMC's 22nm ULL (Ultra-Low Leakage) process, this macro can be configured to operate as a USB 2.0 peripheral or USB 2.0 host controller.