Skip to main content
Renesas Electronics Corporation
USB 2.0 Full-Speed Transceiver IP

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) Free
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

ProtocolUSB 2.0 FS
FunctionPHY, Transceiver
ProcessTSMC 22nm ULL
Data Rate (Mbps)12, 1.5
Interface-
Number of Channels1
Supply Voltage Range (V)Core: 1.1V, I/O: 3.3V
Data Rate RS-485/RS-232Full-Speed (12Mbps), Low-Speed (1.5Mbps)

Description

Renesas' USB 2.0 Full-Speed (FS) Transceiver is a useful analog single-port transceiver hard macro. Fabricated using TSMC's 22nm ULL (Ultra-Low Leakage) process, this macro can be configured to operate as a USB 2.0 Full/Low-Speed peripheral or host controller.

For this IP, only the parts required for Full-Speed (12Mbps) and Low-Speed (1.5Mbps) are cut out from the USB 2.0 PHY IP. When High-Speed (480Mbps) is not required, the optimum solution in terms of area and power consumption can be provided.