Skip to main content
Renesas Electronics Corporation
USB 2.0 PHY for Multi-Port Transceiver IP (Samsung 28nm FD SOI 8M)

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) Free
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

ProtocolUSB 2.0
FunctionPHY, Transceiver
ProcessSamsung 28nm FD SOI
Data Rate (Mbps)480, 12, 1.5
InterfaceUTMI+
Number of Channels1 or 2 ports
Input Freq (MHz)48MHz, 30MHz, 24MHz, 20MHz
Supply Voltage Range (V)Core: 1.1V, I/O: 1.8 and 3.3V
Data Rate RS-485/RS-232High-Speed (480Mbps), Full-Speed (12Mbps), Low-Speed (1.5Mbps)
Input Freq (MHz)48 - 48, 30 - 30, 24 - 24, 20 - 20

Description

Renesas' USB 2.0 transceiver is a useful analog multi-port transceiver hard macro for UTMI+ (USB 2.0 Transceiver Macrocell Interface +) Level 3. Fabricated using Samsung's 28nm Fully Depleted Silicon-on-Insulator (FD SOI) process, this macro can be configured to operate as a USB 2.0 peripheral or USB 2.0 host controller.

*1 Before purchasing or using any Renesas products, please refer to the latest product manual and/or datasheet in advance.