Skip to main content
Renesas Electronics Corporation

Overview

This Low-Voltage Motor Controller for 2/3 Wheelers reference design features a traction motor inverter capable of driving motors up to 3kW at 48V, providing a complete demonstration platform for motor control applications. Deliverables include inverter hardware design files (schematics and Gerber) and peripheral sample code. The application accelerator unit (AAU) handles core field-oriented control (FOC) functions, complemented by application-level software (ASW) generated via MATLAB-based model development for system management. GreenPAK™ ICs support phase overcurrent protection and signal level shifting, while flux concentrators enable accurate phase current sensing. Typical applications include low-voltage traction drives for electric 2- and 3-wheelers such as e-scooters, e-bikes, and e-rickshaws.

Features

  • The power stage can drive up to a 3kW motor.
  • Support is available to scale the 48V power stage of the inverter, as per customer requirements.
  • GreenPAK ICs are used for low BOM count phase overcurrent fault detection.
  • The PMIC enhances safety and reliability, meeting ASIL B standards for critical automotive applications.

Products in the Design

AT25DF011
1 Mbit, 1.65 V to 3.6 V Range SPI Serial Flash Memory with Dual Read Support
HIP2211
100V, 3A Source, 4A Sink, High Frequency Half-Bridge Drivers with HI/LI Input
RAA211230
24V, 3A Synchronous Buck Regulator with Current Mode COT
RAA214250
20V, 500mA Linear Regulator
RBA190N15YAPF-6UA04
150V, 190A, 3.9mΩ, REXFET-1 N-Channel Power MOSFET in TOLT for Automotive
SLG46538
GreenPAK Programmable Mixed-Signal IC, Dual Supply VDD, 17 GPIOs, 4 ACMPs, I2C, ASM
SLG46625-A
Automotive GreenPAK Programmable Mixed-Signal IC (Grade 1), VDD Range: 1.71-5V, 18 GPIOs, 6 ACMPs, ADC (8-bit, SAR), SPI

Sample & Buy

WS032-LVMOTCTL-REFZ Low-Voltage Motor Controller Board - Top

WS032-LVMOTCTL-REFZ

Active

Application Block Diagrams

48V/3kW Motor Control for 2/3 Wheelers Block Diagram
48V/3kW Motor Control for 2/3 Wheelers
The 48V/3kW motor control system features a scalable inverter design, phase overcurrent fault detection, and ASIL B safety.
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
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.