Overview
Description
The PTX105R NFC Reader Arduino® Shield reference design adds Near Field Communication (NFC) reader, writer, and card emulation capabilities to the Arduino platform, streamlining prototyping and development for IoT applications requiring secure, contactless communication. With multi-protocol support, ready-to-use Arduino IDE libraries, and pre-certification for FCC, CE, UKCA, and ISED standards, it simplifies integration and reduces time to market for connected designs.
Features
- Compact NFC antenna design enables space-constrained applications
- Flexible interface options simplify integration across various hardware platforms
- Supports multiple supply voltages for seamless compatibility with different system requirements
Applications
Design & Development
Software & Tools
Software Downloads
Product Options
| Part Number | Status | Stock | Sampleable |
|---|---|---|---|
| WS031-NFCSHLD-REFZ | Active | Out of Stock | Available |
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.