Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

This is a reference design that could be applied to windows, door entrances, and other points of entry. When a vibration caused by an outside force is detected, an alarm will sound to scare off intruders. This Window Alarm with Buzzer solution features the RL78/G10 general-purpose MCU's functions such as external interrupt, timer module, buzzer output controller, and watchdog timer. 

In a normal situation when there is no vibration to a window, the device will enter STOP mode. When vibration is detected, it will release from STOP mode and sound an alarm. With the RL78/G10 STOP mode function, power consumption is suppressed, allowing battery life to last longer. The Window Alarm with Buzzer can play a defensive and alarm role for ordinary house doors and windows, as well as large glass windows, glass cabinets and booths.

Start Evaluation with MCU Simulator Online

Features

  • Demo board includes the RL78/G10 MCU
  • After vibration is detected, the system will activate an audible and visual alarm. The sound of the alarm is around 80dB and lasts 20s
  • After the ON/OFF switch is activated, the system is powered on and starts initialization; the vibration detection sensor starts to operate 10s later
  • Reset standby function: LED blinks with a 50ms cycle and lasts 10s
  • The LED blinks about every 3.28s to indicate the MCU is operating normally

Applications

Type Title Date
PCB Design Files
Log in to Download ZIP 835 KB
Manual - Hardware PDF 568 KB
2 items

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code
Log in to Download ZIP 202 KB
1 item
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
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.