Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Overview

Description

The Talking Pen (reading pen) reference design reads code printed on paper and plays the corresponding audio. Using the industry's smallest low-power RL78/G14 microcontroller, the ID decoder and image sensor reproduce sound files corresponding to the scanned content. Audio data can be saved from a PC to a Micro SD card with a USB cable. It uses the ISL80505 single-output low-dropout voltage regulator (LDO) capable of providing up to 500mA of output current from an input voltage of 1.8V to 6V. Battery charge control is performed by the ISL6294 high-input voltage charger.

Features

  • Minimum instruction execution time: Can be changed from high speed (0.03125μs at 32MHz operation with high-speed on-chip oscillator) to ultra-low speed (30.5μs at 32.768kHz operation with subsystem clock)
  • General-purpose registers: (8-bit register × 8) × 4 banks
  • ROM: 128KB, RAM: 16KB, data flash: 8KB
  • Selectable high-speed on-chip oscillator clock: 64/48/32/24/16/12/8/6/4/3/2/1 MHz (TYP.)
  • On-chip debug function
  • On-chip selectable power-on-reset (POR) circuit
  • On-chip voltage detector (LVD)
  • On-chip watchdog timer (operable with the dedicated low-speed on-chip oscillator)
  • On-chip key interrupt function
  • On-chip clock output/buzzer output controller
  • On-chip BCD (binary-coded decimal) correction circuit
  • I/O port: 26
  • Timer
    • 16-bit timer: 8 channels
    • 12-bit interval timer: 1 channel
  • Serial interface
    • CSI: 3 channels
    • UART: 3 channels
    • Simplified I*C communication: 3 channels
    • Multi-master I*C communication: 1 channel
  • 8/10-bit resolution A/D converter: 8 channels
  • 8/10-bit resolution D/A converter: 1 channel
  • Comparator: 2 channels
  • Data transfer controller (DTC)
  • Event link controller (ELC)
  • Standby function: HALT mode, STOP mode, or SNOOZE mode
  • Power supply voltage: VDD = 1.6V to 5.5V
  • Operating ambient temperature: TA = -40°C to +85°C

Applications

Documentation

Design & Development

Sample Code

Videos & Training

Support
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
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.