Skip to main content

Overview

Description

The Talking Pen (reading pen) reference design reads code printed on paper and plays the corresponding audio. Using the industry's smallest low-power RL78/G14 microcontroller, the ID decoder and image sensor reproduce sound files corresponding to the scanned content. Audio data can be saved from a PC to a Micro SD card with a USB cable. It uses the ISL80505 single-output low-dropout voltage regulator (LDO) capable of providing up to 500mA of output current from an input voltage of 1.8V to 6V. Battery charge control is performed by the ISL6294 high-input voltage charger.

Features

  • Minimum instruction execution time: Can be changed from high speed (0.03125μs at 32MHz operation with high-speed on-chip oscillator) to ultra-low speed (30.5μs at 32.768kHz operation with subsystem clock)
  • General-purpose registers: (8-bit register × 8) × 4 banks
  • ROM: 128KB, RAM: 16KB, data flash: 8KB
  • Selectable high-speed on-chip oscillator clock: 64/48/32/24/16/12/8/6/4/3/2/1 MHz (TYP.)
  • On-chip debug function
  • On-chip selectable power-on-reset (POR) circuit
  • On-chip voltage detector (LVD)
  • On-chip watchdog timer (operable with the dedicated low-speed on-chip oscillator)
  • On-chip key interrupt function
  • On-chip clock output/buzzer output controller
  • On-chip BCD (binary-coded decimal) correction circuit
  • I/O port: 26
  • Timer
    • 16-bit timer: 8 channels
    • 12-bit interval timer: 1 channel
  • Serial interface
    • CSI: 3 channels
    • UART: 3 channels
    • Simplified I*C communication: 3 channels
    • Multi-master I*C communication: 1 channel
  • 8/10-bit resolution A/D converter: 8 channels
  • 8/10-bit resolution D/A converter: 1 channel
  • Comparator: 2 channels
  • Data transfer controller (DTC)
  • Event link controller (ELC)
  • Standby function: HALT mode, STOP mode, or SNOOZE mode
  • Power supply voltage: VDD = 1.6V to 5.5V
  • Operating ambient temperature: TA = -40°C to +85°C

Applications

Documentation

Design & Development

Sample Code

Videos & Training

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?
Renesas Academy

Renesas Academy

Comprehensive on-demand training for Renesas products at your fingertips.
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.