Skip to main content
Renesas Electronics Corporation

Overview

The SLG47011V HART Modem is a demonstration board that shows the implementation of the industrial HART protocol on a mixed-signal IC from Renesas. The board contains both logical parts - Host Device and Field Device - to respectively simulate the work of the master (controller) and the remote (sensor) device. For both parts, SLG47011V ICs are used as a modulator/demodulator front-end between the user interface (UART) and HART interface (FSK modulation).

Features

  • HART physical layer and 4mA to 20mA current loop interfaces support
  • HART modem is tested according to the HART protocol test specification (FSK Physical Layer Test Specification, HCF_TEST-2, Revision 2.2 document) (not a HART-certified device)
  • Two separate devices connected through a communication line on a single PCB (Field device and Host device)
  • Selectable power modes (Loop/External power selection for Field device), Internal/External current loop source selection. External analog input for a current loop. Loop current control
  • Galvanic isolation for both Host and Field devices

Products in the Design

Sample & Buy

SLG47011V-HART-DMO Demonstration Board - Top

SLG47011V-HART-DMO

Active
Pb (Lead) Free:Yes
ECCN (US):EAR99
HTS (US):8473.30.1180
1u | $50.00Budgetary Price

Videos & Training

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?