Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Overview

Description

The capacitive touch plus serial LCD reference design can display a microwave-style operation screen on a QVGA LCD module connected via SPI to an RX Family MCU. The capacitive-touch button and slider are made of transparent electrodes, which emerge white from the black housing when illuminated by LED backlights. The circuit diagrams of the substrates and the design information of transparent electrodes and housings published on this page can be used as a reference for your product development.

The following two versions are available depending on the number of display colors and other functions you want to achieve.

  • RX671 version: 16-bit color, best for supporting RTOS/cloud function
  • RX140 version: 4-bit grayscale, best for low power and low cost

Applications

Documentation

Design & Development

Sample Code

Videos & Training

Partners

SEGGER Logo
Segger Microcontroller GmbH

A GUI tool for lightweight, free-of-charge library for RX devices. An emWin FIT module can be downloaded from FIT Modules.

Support