Skip to main content
Renesas Electronics Corporation

The RTK0EA0004D00001BJ is a reference board for a voice recognition remote control using RA6M1.

Features

  • Compact (60mm x 40mm)
  • Built-in MEMS microphone
  • Easy setup (can be powered by USB connection)
  • Built-in transmission interfaces (USB, emulator interface)

Products in the Design

Test this Board Remotely with Lab on the Cloud

Skip the manual setup. Run real-time tests on this board through a cloud-connected lab.
(1) Labs Available for RTK0EA0004D00001BJ
RA6M1 Voice Recognition Demo Board

RTK0EA0004D00001BJ

Active
Pb (Lead) Free:No

Application Block Diagrams

Voice Recognition & Smart Control Block Diagram
Smart Voice-Controlled Room Automation
Voice recognition enables hands-free control of devices improving hygiene and supporting multilingual commands.