Overview
The RTK0EA0004D00001BJ is a reference board for a voice recognition remote control using RA6M1.
Features
- Compact (60mm x 40mm)
- Built-in MEMS microphone
- Easy setup (can be powered by USB connection)
- Built-in transmission interfaces (USB, emulator interface)
Getting Started
Test this Board Remotely with Lab on the Cloud
Skip the manual setup. Run real-time tests on this board through a cloud-connected lab.
(1) Labs Available for RTK0EA0004D00001BJ
Sample & Buy
RTK0EA0004D00001BJ
Active| Pb (Lead) Free: | No |
Application Block Diagrams
| Smart Voice-Controlled Room Automation Voice recognition enables hands-free control of devices improving hygiene and supporting multilingual commands. |
Videos & Training
Additional Videos
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.