Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Order Now

Overview

Description

Control slideshows smoothly during presentations using a wireless presenter. The PowerPoint Presenter solution enables remote control of a computer or multimedia projector via Bluetooth® Low Energy (LE) wireless technology. A user can easily advance a PowerPoint file to the next page or previous page just by pressing the page-down key or page-up key on the PowerPoint presenter. Black screen mode is also available.

Features

  • Power Supply: 3V (CR2032 lithium battery)
  • Low-power consumption current (MCU):
    • RF transmission 2.6mA (Typ.) in RF low power consumption mode
    • RF reception 3.3mA (Typ.) in RF low power consumption mode
    • 0.1µA (Typ.) in RF power down mode
  • Supports Bluetooth version 4.0 and above (low energy specifications)
  • Remote distance: 30 meters

Applications

Documentation

Design & Development

Sample Code

Product Options

Part NumberStatusStockSampleable
PowerPoint-PresenterActiveOut of StockN/A

Videos & Training

Support
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
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.