Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Order Now

Description

The PM2.5 Monitor is a portable device that can measure and detect the concentration of atmospheric particulate matter (PM) of less than 2.5 micrometers in real-time. The density is displayed on a liquid crystal display (LCD) panel with LED indicators to show the air quality. It also has a charging and power supply function as a mobile battery, and displays battery capacity with four LEDs. If the preset concentration threshold is exceeded or the battery voltage drops below 2.8V, it will inform you with a buzzer.

This solution features the RL78/L12 low-power consumption, compact LCD MCU, which includes functions such as I/O port, analog-to-digital converter, buzzer, LCD controller, STOP mode, etc. The device is best suited for small home appliances. In addition, the ISL97656 (DC/DC converter IC) controls battery discharge, and the ISL6294 (battery charger IC) controls charging. The threshold value and PM2.5 concentration data are saved in EEPROM (if the data amount is less than 2KB, you may also use the data flash built in RL78/L12).

Start Evaluation with MCU Simulator Online

Features

  • Includes the RL78/L12 MCU.
  • Sounds an 80dB buzzer at 1-second intervals when the outside PM2.5 concentration exceeds the preset value.
  • Sounds an 80dB buzzer at 2-second intervals when the battery is low.
  • Displays charging status using indicator lights:
    • When charging, the charge indicator stays on and the battery remaining indicator blinks steadily.
    • When charging is complete, the charge indicator turns off and the battery remaining indicator displays normally.
  • Shows battery level using four LED lights, each representing a different remaining battery status.
  • Improves user experience with clear visual and audible alerts for environmental and power conditions.

Applications

Type Title Date
PCB Design Files
Log in to Download ZIP 1.36 MB
Manual - Hardware PDF 592 KB
Other PDF 954 KB 日本語 , 简体中文
Other PDF 1.25 MB
4 items

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code
Log in to Download ZIP 419 KB
1 item
Part NumberStatusStockSampleable
PM2.5-Monitor-with-Portable-BatteryActiveOut of StockN/A
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
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.