Skip to main content
Renesas Electronics Corporation
Order Now

Overview

Description

Temperature, humidity, and luminance changes in the air have a direct impact on human body comfort and well-being; as a result, the detection of these factors is highly important. Environmental conditions need to be recorded in various scenarios, ranging from agricultural environment investigation to factory audit and energy-saving monitoring activities in offices.

The Portable Environment Monitor is a convenient tool that enables real-time tracking of temperature, humidity, and luminance that can be reflected on a display. This solution is perfectly suited for an IoT sensor module. By simply using four keys, you can set high and low limits of temperature, humidity, and luminance. The set value is saved in a data flash, and once the value is exceeded, the alarm will buzz and an arrow symbol will be shown on the liquid crystal display (LCD) module.

Features

  • Includes the RL78/G11 MCU
  • Features 16KB of flash ROM and 1.5KB of RAM
  • Powered by three AAA batteries
  • Detects temperature, humidity, and luminance in the air
  • Allows alarms to be set for high and low limits of temperature, humidity, and luminance
  • Uses a linear voltage output temperature sensor for temperature sampling
  • Acquires humidity using a module sensor
  • Measures luminance through a voltage divider circuit composed of a photoelectric transistor and resistor R9

Applications

Documentation

Design & Development

Sample Code

Product Options

Part NumberStatusStockSampleable
Portable-Environment-MonitorActiveOut of StockN/A
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
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.