Overview
Description
A popular appliance in many households, the gas stove requires a high demand for control and safety. This High-End Gas Cooker solution enables real-time gas concentration, flame temperature, and dry burn detection. The high-end gas stove uses a 9V battery as a power supply. Ignition is started by lightly pressing the micro switch. When safety issues such as a gas leak occur, the electromagnetic valve will close to extinguish a fire immediately and sound an alarm.
With the RL78/G11 MCU's enhanced built-in peripherals, such as the analog-to-digital converter (ADC), timer module, and buzzer output circuit, functions such as gas concentration detection, pulse ignition, ignition feedback, and an alarm can be easily performed.
Features
- Alerts for the following conditions:
- Gas detection: When gas concentration exceeds safe levels
- Anti-dry protection: When the pot bottom becomes excessively hot
- Flame temperature detection (thermocouple temperature feedback): When the flame temperature drops too low, it helps to prevent accidental flameout
- Includes a micro switch, high-voltage pulse ignition, alarm, and electronic circuit with the RL78/G11 MCU at the core
- 9V battery power supply
Applications
Design & Development
Software & Tools
Software Downloads
Product Options
| Part Number | Status | Stock | Sampleable |
|---|---|---|---|
| HIGH-END-GAS-COOKER | Active | Out of Stock | N/A |
Videos & Training
Additional Videos
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.
ROM Ordering
Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.