Overview
This reference design has a wide input voltage range which supports 4.5V to 40V with 1A to 20A output. It uses a supercapacitor as a backup power supply and offers a solution for battery and electric double-layer capacitor (EDLC) based backup systems.
Features
- The ISL81401 40V bidirectional 4-switch synchronous buck-boost controller can fully extract the power of a supercapacitor (can be as low as 0.3V)
- Buck-boost with electric double layer capacitor (EDLC) backup with one ISL81401
- 100mA to 70mA options are available
Applications
Industrial AutomationProducts in the Design
| ISL88002 | Ultra-Low Power 3 Ld Voltage Supervisors in SC-70 and SOT-23 Packages |
| RJK03M5DNS | Nch Power MOSFET 30V 25A 6.3mohm Power SON-8 3.3x3.3 |
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.