Skip to main content
Renesas Electronics Corporation

Overview

Description

Renesas' Air Conditioner Outdoor Unit (ODU) reference design is a total solution for controlling outdoor air conditioning units. It is used in combination with the MCI-HV-AC which is AC200V high-voltage inverter board, communication board, and peripheral devices. It is capable of evaluating and developing dual motor control with the provided permanent magnet (PM) sensorless vector control sample code. 

Features

  • Reference design integrating the RX26T microcontroller and a 3-phase inverter circuit
  • Dual motor control function (compressor and fan)
  • Open-loop start (current pull-in control) during stop and low-speed operation
  • PM sensorless vector control using induced voltage observer during medium to high-speed operation (1-shunt and 3-shunt)
  • Flux weakening control for high-speed operation and maximum torque per ampere (MTPA) control for IPMSM
  • Torque vibration suppression function, step-out detection, and flying start (catching control)
  • Single-phase and interleaved PFC control (power factor correction and boost function)
  • MCI-HV-AC inverter board features
    • Supports single-phase AC input (AC100V ~ 240V, 50Hz/60Hz)
    • Supports 2-motor (compressor, fan) control
    • Equipped with overcurrent detection, overvoltage protection, and overheat detection functions
    • Equipped with a four-way valve and expansion valve control interface
    • Equipped with temperature control sensor interface
    • Equipped with air conditioner indoor unit communication interface

Applications

Documentation

Design & Development

Software & Tools

Sample Code

Related Boards & Kits

Product Options

Applied Filters:

Videos & Training

News & Blog Posts

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?