Skip to main content
Renesas Electronics Corporation

Overview

The ZSPM4013B Evaluation Board is a complete, self-contained system for measuring the performance and operating characteristics of the ZSPM4013B switch mode regulator. The board contains various test points and jumpers to evaluate all functions of the device. The ZSPM4013BA1W00 sample mounted on the board provides an adjustable output in increments from 0.9V to 5.0V, which can be selected via jumpers on the board.

Features

  • ZSPM4011B/12B/13B Evaluation Board with ZSPM4013BA1W00 mounted

Products in the Design

Sample & Buy

ZSPM4013BKIT - Evaluation Kit (Top View)

ZSPM4013KITV4P0

Obsolete