Overview
Description
The ZMOD4410-EVK simplifies the evaluation of the ZMOD4410 Indoor Air Quality (IAQ) sensor. This sensor module is supported with the firmware to operate the sensor in multiple modes: IAQ 2nd Gen, Ultra-Low Power mode, and PBAQ1. Depending on the selected mode, the output can be displayed as a raw signal (resistance), a standardized IAQ rating, an absolute TVOC and estimated CO2 concentration, or a relative signal change. To initiate the sensor, simply connect the EVK to a Windows PC via USB and utilize the provided evaluation software.
The ZMOD4410-EVK consists of the following:
- ZMOD4410 and HS4001 Sensor Daughterboard
- Environmental Sensor Communication (ESCom) Board
- USB Cable
- Quick Start Guide
Evaluation kit software (GUI) can be downloaded from the Software Downloads section on this page.
1. PBAQ (Public Building Air Quality) is a term coined by Renesas and indicates a public building air quality standard, such as WELL or RESET.
Features
- Accelerates configuration and evaluation of Renesas environmental sensors
- Supports all operational modes for each sensor, including ultra-low power and AI technology
- Provides sensor-dependent algorithmic outputs, referencing international standards where applicable
- Operates with Renesas-provided software, offering either executable graphical user interface (GUI) or programming examples
- Allows for easy connection of Pmod™ boards for various environmental sensor derivatives and seamless integration with other sensor products via the I2C interface
- Provides background information on air quality sensing and guidance on using sensor firmware
- Additional pins available for measuring power consumption and supply voltage
Applications
Design & Development
Product Options
| Part Number | Status | Stock | Description |
|---|---|---|---|
| ZMOD4410-EVK-DB | Obsolete | In Stock | Standalone ZMOD4410 Sensor Board as spare part |
| ZMOD4410-EVK-HC | Obsolete | In Stock | Full Evaluation Kit including ZMOD4410-EVK-DB |
| ZMOD4410-EVK-HC-WP | Obsolete | In Stock |
News & Blog Posts
Support
Support Communities
- ZMOD4410 testing conditions and environment compensation
dear team, thanks for a promising product so far. my goal is to determine human presence in the room using co2 as a proxy. This is why i'm interested in the eCO2 from ZMOD 4410. I Understand the gas sensor is not an NDIR CO2 sensor and will not ...
Nov 25, 2024 - Read value from IDT ZMOD4410 gas sensor module
Im writing a small code using Python to read value from IDT ZMOD4410 gas module sensor .I think i will COM to read but I don't know API to communicate with gas sensor . Hardware : PC + USB micro B + ZMOD4410 evaluation kit + ZMOD4410 gas sensor module. Someone know about this ...
Feb 12, 2023 - Does Renesas offer a ZMOD4410 register manual?
I‘m using ZMOD4410 and use algorithm iaq_2nd_gen. And when I place the sensor with a fixed concentration of alcohol gas, the TVOC value returned by the sensor is fluctuating. The following picture is drawn by tvoc*1000. So I'm asking if there is a register manual ...
Dec 12, 2024