Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The ZMID5203MLIN is an inductive linear position sensor module including sensor PCB, target and target holder.

NOTE: This module is pre-programmed and characterized. For changing programming options, such as motion range or diagnostic settings, the ZMID communication board (ZMID-COMBOARD) is required.

Features

  • Contactless
  • High-resolution linear position measurement
  • Digital SENT output
  • Strayfield-immune

Applications

Type Title Date
Manual - Development Tools
Log in to Download PDF 3.27 MB
Manual - Development Tools PDF 459 KB
Manual - Software PDF 1.01 MB
Manual - Development Tools
Log in to Download PDF 985 KB
PCB Design Files
Log in to Download ZIP 917 KB
5 items

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Evaluation Software ZIP 1.46 MB
1 item

Related Boards & Kits

Boards & Kits

Part NumberStatusStockDescription
ZMID5203MLIN01201ObsoleteOut of StockAbsolute linear with 12mm range