Overview
The ZMID5203MLIN is an inductive linear position sensor module including sensor PCB, target and target holder.
NOTE: This module is pre-programmed and characterized. For changing programming options, such as motion range or diagnostic settings, the ZMID communication board (ZMID-COMBOARD) is required.
Features
- Contactless
- High-resolution linear position measurement
- Digital SENT output
- Strayfield-immune
Sample & Buy
Absolute linear with 12mm range
ZMID5203MLIN01201 Obsolete
| Description: | Absolute linear with 12mm range |
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.