Skip to main content
Renesas Electronics Corporation

Overview

Description

The ZMID4201STKIT is an all-in-one starter kit, providing fully-functional evaluation of the ZMID4200 position sensor. This kit combines the linear, rotary, and arc types into a single kit, along with the communications board required to interface with the control software. This evaluation kit allows to select the wanted interface among Analog (default), PWM or SENT.

Features

  • ZMID-COMBOARD communications board
  • ZMID4200 linear application module
  • ZMID4200 rotary application module
  • ZMID4200 arc application module
  • Micro B USB Cable
  • 2 x interface cables

Applications

Documentation

Design & Development

Software & Tools

Software Downloads

Product Options

Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) Free
ZMID4200STKITNRNDIn Stock1u | $149N/AYes