Skip to main content
Renesas Electronics Corporation

Description

The ZLED7030KIT-D1 Demo Kit enables a quick and easy evaluation of ITD's ZLED7030 High Current 40V LED Driver w/ Switch Dimming within its basic application circuit and demonstrates basic layout guidelines, which are critical with any switching regulator to minimize radiated EMI. The kit includes the ZLED7030-D1 Demo Board, which provides a standard 4-pin terminal connector to allow the user to easily connect and supply the LED board. The Demo Board power supply is provided via a standard MR16 connector. The board also has two LED power pads (LED+ and LED-) to provide more flexibility in supplying power to the LED(s). A 33

Features

  • ZLED7030-D1 Demo Board
  • ZLED-PCB8
  • 5 samples of ZSLS7030

Applications

Type Title Date
Manual - Development Tools PDF 233 KB
1 item

Related Boards & Kits

Boards & Kits

Part NumberStatusStockSampleable
ZLED7030KITD1V2P0ObsoleteOut of StockN/A