Skip to main content
Renesas Electronics Corporation

Description

The ZLED-PCB8 is a test PCB with one 5W white High Brightness (HB) LED, cascadable to one multiple LED string. It is included in select IDT kits for LED driver ICs and can be ordered separately.

Features

  • ZLED-PCB8 Board

Applications

Related Boards & Kits

Boards & Kits

Part NumberStatusStockSampleable
ZLEDPCB8ObsoleteOut of StockN/A