Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

Easy Evaluation and Development with RX71M

The RX71M Revelation Kit allows quick and easy evaluation of RX700 microcontrollers series. The provided development tools offer in addition an excellent choice for your next low cost HMI (Human Machine Interface) project with a state of the art GUI (Graphical User Interface) software.

The RX700 Series microcontrollers have a powerful RXv2 32-bit CPU operating at up to 240MHz, large integrated memory and a vast range or peripherals for communications, security and real-time embedded control applications.

The Revelation Kit hardware includes an RX71M MCU with 4 MB Flash and 552 KB RAM and a QVGA TFT LCD with touch screen, allowing the user to implement a simple, highly-integrated HMI (Human Machine Interface) solution on a single chip microcontroller. A USB Host/Function port, several PMOD interfaces and an On-Chip Debug circuit are also provided on-board to allow development and download of user application code.

The supplied sample software has been developed using Renesas e2studio IDE and RX Firmware Integration Technology (FIT), for fast and easy integration of middleware components, such as USB stack, file system and Flash programming. The sample applications also include LCD Direct Drive firmware and Renesas Graphics API (GAPI) running under FreeRTOS, and can be used as the basis for user’s own application development.

Package Content

  • 32-bit RX71M RPB including QVGA display (320 x 240)
  • Quick Start Guide

Features

The kit allows customers, with the out-of-the-box demo, to explore four different GAPI graphical user interface demos.

GAPI Demonstration

  • Four options are available from the home screen.
  • If no option is selected within 30 seconds, the auto demonstration mode will start.

The revelation board is recognized as a USB mass storage device if connected to PC USB port. The user is able to transfer images (BMP) and text file to the USB mass storage drive, which is recognized once the revelation board is connected to the PC.

Exhibition Demonstration

  • The button during reset is used to switch the demonstration mode.
  • The image and text are loaded to the screen according to the definitions in the text file (USB power supply only)

The Revelation Kit software is based on Renesas GAPI software (configured for 16-bit (RGB565)) and the USB FIT (Firmware Integration Technology) drivers, which are available as source for customer project development at no extra charge.

Applications

Type Title Date
Application Note PDF 473 KB
AI-generated Summary: The RX71M Group Revelation Kit sample code integrates successfully with e2 studio. Users start by clicking OK on the information dialog, then proceed to the e2 studio workbench. Importing projects involves right-clicking in the project explorer, selecting 'Import...', and choosing 'Existing Projects into Workspace' from the General folder. This process facilitates seamless project setup within the e2 studio environment.
End Of Life Notice PDF 221 KB
Manual - Hardware PDF 36.01 MB 日本語
Manual - Software PDF 3.92 MB 日本語
4 items

Software & Tools

Software & Tools

Software title
Software type
Company
C/C++ Compiler Package for RX Family [CC-RX]
C/C++ Compiler Package for RX Family [IDE: CS+, e² studio, High-performance Embedded Workshop]
Compiler/Assembler Renesas
1 item

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code
Log in to Download ZIP 11.64 MB Compiler: CC-RX IDE: e2 studio
1 item
Part NumberStatusStockSampleablePb (Lead) FreeECCN (US)HTS (US)
YRPBRX71MObsoleteOut of StockN/ANo3A991.a.28471.50.0150