Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The Renesas Promotion Board (RPB) for RX210 is designed to enable users to quickly investigate the low power, low voltage, safety & high performance technology of the RX210 device family. The RPB is a small evaluation board with an integrated SEGGER J-Link on-chip debugger and comes with a full suite of the software, including a compiler to evaluate the RX210. It has been designed to showcase RX210's ability to run in different low power modes balancing performance with power consumption.

Features

  • Pre-programmed with a low-power demo that allows measurement of power consumption in different MCU modes
  • An integrated debugger allows you to start programming and debugging an application without additional hardware
  • Allows you to become familiar with HEW, Renesas' free IDE
  • Allows you to become familiar with the low-power RX210 architecture

Applications

Type Title Date
Manual - Hardware PDF 508 KB
1 item

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Other
Log in to Download ZIP 121.77 MB
1 item
Part NumberStatusStockECCN (US)HTS (US)
YRPBRX210ObsoleteOut of Stock3A991.a.28471.50.0150

Support Communities

  1. Can't register J-Link in HEW

    Hi,I just acquired a Segger J-Link to and am trying to register it so that J-Link is available in the list of selectable debuggers in HEW. According to Segger's website "http://www.segger.com/j-link-rx.html" I need to download and ...

    Mar 5, 2012