Overview
The Renesas Demonstration Kit (RDK) for RL78/G14 is an evaluation and demonstration tool for Renesas RL78/G14 microcontrollers and its partners. The goal is to provide the user with a powerful debug and demonstration platform targeted at common applications. To aid in the evaluation of the RL78 family of microcontrollers, we include 2 development environments: e2 studio : Renesas eclipse embedded studio, known as e2 studio, is a complete development and debug environment based on the popular Eclipse CDT project. Essentially open source, the Eclipse CDT covers build (editor, compiler and linker control) as well as debug phase based on an extended GDB interface. It supports GCC and IAR compiler. IAR's Embedded Workbench Kickstart Edition for the RL78 : this full featured tool suite allows for up to 16KB of application code to be implemented on the RL78/G14 RDK. To facilitate programming the RDK, both tools support the Renesas TK Debugger which is on-board the RL78/G14 RDK.
Features
- Stereo audio driver connected to the PWM and DAC interfaces
- Amplified on-board speaker and external Stereo audio jack.
- On-board MEMS microphone to demonstrate sampling and recording capabilities (ADI)
- Volume Control Potentiometer, connected to ADC input.
- OKAYA Graphical LCD
- E Ink Corporation Display
- User pushbutton switches and a reset switch.
- 12 on-board LEDs (LED Wheel pattern)
- On-board Wi-Fi 802.11b Module from GainSpan Corporation
- RS-232 Interface
- I2C, SPI with Debug through the Beagle connector from Total Phase
- Application Header to support several external Wi-Fi modules.
- PMOD connections to support a variety of generic PMOD devices (Wi-Fi, Bluetooth, RF, motor control etc…).
- Micro SD card slot
- 512KB Serial EEPROM (Renesas)
- 256KB On-chip Flash Memory (program)
- 8KB On-Chip Flash Memory (Data)
- 8Mbit Serial Flash for Web Server data storage (Micron)
- 3 – Axis Accelerometer (ADI)
- Temperature Sensor (ADI)
- Ambient Light Sensor (CEL)
- FET Circuit for DC output
- Fully isolated TRIAC Circuit for AC output with Zero Crossing Detector
- On-board debugger for high-quality source code debugging (TK interface)
- User circuit breadboard area (located underneath E Ink unit)
Sample & Buy
YRDKRL78G14
Obsolete| Pb (Lead) Free: | No |
| ECCN (US): | 3A991.a.2 |
| HTS (US): | 8471.50.0150 |
| RoHS Compliant: | No |
| China RoHS Compliant: | No |
Videos & Training
Additional Videos
Support
Support Communities
- YRDKRL78G14
... the site for the board at http://am.renesas.com/products/tools/introductory_evaluation_tools/renesas_demo_kits/yrdkrl78g14/index.jsp but I'm still hopeful that I've missed something obvious. Thanks for any tips that you can provide. I have ...
Dec 26, 2012 - Looking for sample code SD Card Interface using SPI Mode in YRDKRL78G14
HI Renesas Team I am looking for SPI Mode SD Card Interface for YRDKRL78G14 Kit. If you have please share. Thanks Sateesh
Feb 21, 2024 - YRDKRL78G14 using E2lite
hi, is it possible to debugg YRDKRLG14 dev board with E2 lite, if yes what changes i have to do in ide and dev board(S/W=CS+) thank you
Jul 20, 2018