メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

説明

The Renesas Demonstration Kit (RDK) for RL78/G14 is an evaluation and demonstration tool for Renesas RL78/G14 microcontrollers and its partners. The goal is to provide the user with a powerful debug and demonstration platform targeted at common applications. To aid in the evaluation of the RL78 family of microcontrollers, we include 2 development environments: e2 studio : Renesas eclipse embedded studio, known as e2 studio, is a complete development and debug environment based on the popular Eclipse CDT project. Essentially open source, the Eclipse CDT covers build (editor, compiler and linker control) as well as debug phase based on an extended GDB interface. It supports GCC and IAR compiler. IAR's Embedded Workbench Kickstart Edition for the RL78 : this full featured tool suite allows for up to 16KB of application code to be implemented on the RL78/G14 RDK. To facilitate programming the RDK, both tools support the Renesas TK Debugger which is on-board the RL78/G14 RDK.

特長

  • Stereo audio driver connected to the PWM and DAC interfaces
  • Amplified on-board speaker and external Stereo audio jack.
  • On-board MEMS microphone to demonstrate sampling and recording capabilities (ADI)
  • Volume Control Potentiometer, connected to ADC input.
  • OKAYA Graphical LCD
  • E Ink Corporation Display
  • User pushbutton switches and a reset switch.
  • 12 on-board LEDs (LED Wheel pattern)
  • On-board Wi-Fi 802.11b Module from GainSpan Corporation
  • RS-232 Interface
  • I2C, SPI with Debug through the Beagle connector from Total Phase
  • Application Header to support several external Wi-Fi modules.
  • PMOD connections to support a variety of generic PMOD devices (Wi-Fi, Bluetooth, RF, motor control etc…).
  • Micro SD card slot
  • 512KB Serial EEPROM (Renesas)
  • 256KB On-chip Flash Memory (program)
  • 8KB On-Chip Flash Memory (Data)
  • 8Mbit Serial Flash for Web Server data storage (Micron)
  • 3 – Axis Accelerometer (ADI)
  • Temperature Sensor (ADI)
  • Ambient Light Sensor (CEL)
  • FET Circuit for DC output
  • Fully isolated TRIAC Circuit for AC output with Zero Crossing Detector
  • On-board debugger for high-quality source code debugging (TK interface)
  • User circuit breadboard area (located underneath E Ink unit)

アプリケーション

分類 タイトル 日時
クイックスタートガイド PDF 1.29 MB
マニュアル-開発ツール PDF 7.52 MB
アプリケーションノート PDF 711 KB
AI生成コンテンツ: The RL78 Family Real-Time-Clock (RTC) error correction function calibrates the resonator frequency at 25°C by measuring the PPM offset error using factory equipment and storing it in MCU non-volatile memory. Two methods exist for storing this error: without self-programming libraries by reprogramming flash externally, or with self-programming libraries via serial communication. The RTC compensates for temperature-induced frequency drift, which can reach -148 PPM at -40°C and -126 PPM at +85°C, ensuring accurate timekeeping within ±189 PPM. The software project uses IAR and e2studio IDEs with a code size under 16KB for RL78/G14 MCUs running at 32 MHz.
アプリケーションノート PDF 1.26 MB
AI生成コンテンツ: The document explains how to increase the effective resolution of an 8-bit DAC by using dithering techniques that modulate output between adjacent codes and smooth the signal with an RC low-pass filter. This method can achieve up to 12-bit resolution by repeating dither patterns over 16 cycles. It describes both open-loop and closed-loop control methods, with closed-loop using ADC feedback for improved accuracy. The RL78 MCU hardware resources such as DTC, ELC, timers, and ADC are utilized to automate dithering without CPU intervention.
アプリケーションノート PDF 1.38 MB
AI生成コンテンツ: The RL78 MCU uses an 8-bit PWM dithering method to increase effective DC output resolution beyond 8 bits by modulating PWM duty cycles between adjacent values and filtering with an RC low-pass filter. This technique achieves nearly 12-bit resolution with faster response times than high-resolution PWM alone. The Data Transfer Control (DTC) automates duty cycle updates over 16 cycles, while closed-loop feedback with ADC monitoring improves DC accuracy. The method balances speed and precision for applications like LED lighting and analog control.
ツールニュース-リリース PDF 302 KB English
ツールニュース-リリース PDF 392 KB English
PCB設計ファイル
ログインしてダウンロード ZIP 4.22 MB
8件

ソフトウェア/ツール

ソフトウェアダウンロード

分類 タイトル 日時
アップデート-統合開発環境
ログインしてダウンロード ZIP 570.27 MB English
アップデート-統合開発環境
ログインしてダウンロード ZIP 1,264.32 MB English
アップデート-統合開発環境
ログインしてダウンロード ZIP 32.80 MB English
アップデート-統合開発環境
ログインしてダウンロード ZIP 952.89 MB English
ソフトウェア/ツール-その他
ログインしてダウンロード ZIP 6.38 MB
ソフトウェア/ツール-その他
ログインしてダウンロード ZIP 1.66 MB
ソフトウェア/ツール-その他
ログインしてダウンロード ZIP 6.54 MB
ソフトウェア/ツール-その他
ログインしてダウンロード CAB 268.08 MB
ソフトウェア/ツール-その他
ログインしてダウンロード ZIP 36.77 MB
ソフトウェア/ツール-その他
ログインしてダウンロード ZIP 35.95 MB
10件

サンプルコード

サンプルコード

フィルター
分類 タイトル 日時 日時
サンプルコード
ログインしてダウンロード ZIP 868 KB
アプリケーション: 民生機器全般, 産業用機器
Compiler: ICCRL78 Function: Application Example, Other peripherals IDE: IAR EWRL78
サンプルコード
ログインしてダウンロード ZIP 1.43 MB Compiler: CC-RL IDE: e2 studio
サンプルコード
ログインしてダウンロード ZIP 1.52 MB Compiler: CC-RL IDE: e2 studio
3件
Part NumberStatusStockSampleablePb (Lead) FreeECCN (US)HTS (US)RoHS CompliantChina RoHS Compliant
YRDKRL78G14ObsoleteOut of StockN/ANo3A991.a.28471.50.0150NoNo

サポートコミュニティ

  1. M3S-S2-TinyのCC-RLコンパイラの動作について

    こんにちは。 マルツエレックさんのRL78/G14 マイコン・トレーニング・キット MTK-RL78G14の音声再生を参考にして、G13で音声再生 ...

    2017年7月21日
  2. RL78G14 音声再生について

    ケロリといいます。 現在RL78G14で音声を再生を試みています。 R_tfat_f_stat関数などの挙動を一度知っておきたく、r_main.cにて ...

    2020年9月8日
  3. CS+上でビルドするのと同じコマンドを実行するバッチファイルを作成する方法の紹介

    ... com -I src\glyph -I src\glyph\Drivers -I src\tfat_mmc_if -I src\sample -I src\code_generator -I .\ -preinclude=iodefine.h -D YRDKRL78G14 -memory_model=medium -asm_path=DefaultBuild -msg_lang=japaneseE:\tools\micom\Renesas\CS+\CC\CC-RL\V1.02.00\Bin\ccrl.exe cstart.asm ...

    2017年8月17日
サポートコミュニティからの全ての結果を参照 (4件)
サポートコミュニティ

サポートコミュニティ

ルネサスエンジニアリングコミュニティの技術スタッフから迅速なオンライン技術サポートを受けることができます。
記事を参照する

ナレッジベース

ナレッジベースを参照して、役立つ記事、FAQ、その他の役立つリソースを入手してください。
サポートチケット

サポートチケット

技術的に深い内容や公開したくない内容のご質問はこちらです。
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.