Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The Renesas Demonstration Kit (RDK) for RL78/G13 is an evaluation and demonstration tool for Renesas RL78/G13 microcontrollers. The goal is to provide the user with a powerful debug and demonstration platform targeted at common applications. To aid in the evaluation of the RL78 family of microcontrollers, we include IAR's Embedded Workbench Kickstart Edition for the RL78. This full-featured tool suite allows for up to 16KB of application code to be implemented on the RL78/G13 RDK. To facilitate programming the RDK, the IAR tools support the Renesas TK Debugger which is on-board the RL78/G13 RDK.

Package Content

  • 32MHz RL78/G13 MCU board with integrated debugger and huge peripheral set including matrix LCD, IR transmit and receive, FET, and isolated triac.
  • USB debugger cable
  • Installation DVD containing:
    • IAR Embedded Workbench for RL78 Kickstart Edition
    • Quick-Start Guide
    • RL78/G13 sample projects
    • Documentation (user's manual, datasheets, and more)
  • Quick-start guide (color print)

Features

  • Stereo audio driver connected to the PWM interface
  • Volume control potentiometer
  • Micro SD card interface for audio and data files
  • PWM controlled FET circuit for load control applications
  • Isolated triac and drive circuit for triac load control
  • 3-axis accelerometer (digital)
  • User pushbutton switches
  • RS-232 interface
  • I2C, SPI with debug through the Beagle connector from Total Phase
  • On-board Renesas TK debugger source code debugging
  • User circuit breadboard area
  • Digital light sensor for reading lux

Applications

Type Title Date
Quick Start Guide PDF 147 KB
Manual - Development Tools PDF 2.45 MB
Schematic PDF 154 KB
3 items

Software & Tools

Software & Tools

Software title
Software type
Company
e² studio - information for RL78 Family
Eclipse-based Renesas integrated development environment (IDE).
IDE and Coding Tool Renesas
1 item

Software Downloads

Type Title Date
Software & Tools - Other
Log in to Download ZIP 342.16 MB
1 item
Part NumberStatusStockSampleablePb (Lead) FreeECCN (US)HTS (US)RoHS CompliantChina RoHS Compliant
YRDKRL78G13ActiveOut of StockN/ANo3A991.a.28471.50.0150NoNo

Support Communities

  1. YRDKRL78G13 Dev Kit TK Debugger Issue

    Hi All, Hi Mr. Kirin, This board was working fine. I dumped all the example codes and verified output. Suddenly something happened. I don't know what it is. TK debugger is not connecting. The DIP switches are normal. 134 are ON and 2 is OFF. Please Find the Screenshot ...

    Oct 20, 2014
  2. YRDKRL78G13 DEV KIT

    Hi Friends,                      I am working on RL78 Dev Kit, I am not able to connect TK debugger. It is showing following error. Kindly help me out.  Usb is not detected in my PC. I installed all software from the Kit. Thanks and Kind Regards

    Oct 12, 2014
  3. Is schematic for YRDKRL78G13 correct for u4?

    The schematic I have is version 1.1 and states the Ambient Light Sensor is at I2C address of 0xC8, but using that address locks the board. I did see some other sample code which references the address as 0x72 which doesn't freeze the board. Is 0x72 the correct ...

    Apr 4, 2012
View All Results from Support Communities (13)
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
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.