Overview
Description
The YQB-R5F11BLE-TB is a target board used for evaluating RL78/G1F microcontroller operations using a Renesas E1 or E2 Lite on-chip debugging emulator/flash programmer.
Features
- Incorporates RL78/G1F (R5F11BLEAFB)
- A 20MHz resonator and a 32.768kHz resonator are mounted
- Supports both flash memory programming and on-chip debugging (using TOOL0 pin)
- Equipped with universal area (2.54 mm pitch)
- Highly extendable; peripheral board connectors are equipped with microcontroller pins
Applications
Product Options
| Part Number | Status | Stock | Sampleable | Pb (Lead) Free |
|---|---|---|---|---|
| YQB-R5F11BLE-TB | Obsolete | Out of Stock | N/A | No |
Videos & Training
Additional Videos
Support
Support Communities
- i am new to renease controller & IDE please help on simple LED blink code for RL78/G1F
i am new to renease controller & IDE please help on simple LED blink code for RL78/G1F RAJ306000 Part no RF511BLE also RTC code. Thanks in Advance
Aug 9, 2022
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.
ROM Ordering
Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.