Skip to main content
Renesas Electronics Corporation

Overview

Description

The RL78/F15 Target Board is a CPU board that can be used in connection with the E2 on-chip debugging emulator, and enables simple and easy evaluation of the target MCU.

Features

  • Incorporates RL78/F15 – 144-pin QFP, 512KB Flash - R5F113TL
  • A 4MHz resonator and a 32.768kHz resonator are mounted
  • Equipped with universal area (2.54mm pitch)
  • Supports both flash memory programming and on-chip debugging (using TOOL0 pin)
  • Highly extendable; peripheral board connectors are equipped with microcontroller pins

Applications

Documentation

Product Options

Part NumberStatusStockSampleablePb (Lead) Free
Y-QB-R5F113TL-TB-V2ActiveOut of StockN/ANo

Videos & Training

Support

Support Communities

  1. The Simulator for RTOS(RI78V4) used for RL78F15,System time not add.

    Hello  I used RI78V4 RTOS in RL78F15 R5F113GK.   My development team has no hardware for the time being, so I need to use the simulator. When i used RL78_G13 R5F100SL the system time add. I chenage the chip to RL78F15 R5F113GK ,the Simulator system not add ,and the task ...

    Mar 1, 2021
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
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.