Skip to main content
Renesas Electronics Corporation

The Pmod™ I2S audio extension board enables rapid evaluation and development of audio applications on RH850 and R-Car platforms that support a Type 7 Pmod interface. Compatible with the Y-COMMON-MB-T1-V1 mainboard of the common RH850/R-Car MCU evaluation platform and RH850/U2C starter kit, the board features integrated 32-bit stereo ADC and DAC devices, onboard speaker and microphone, external audio connectivity through 3.5mm jacks, and an integrated MCLK generator. Support for both target and controller modes enables flexible audio capture and playback system development.

Features

  • Small audio extension board designed for use with RH850 or R-Car boards that provide a Type 7 Pmod interface
  • 3.3V power supply via the Pmod connector
  • 32-bit stereo A/D and D/A converter
  • Supports target and controller modes
  • Integrated MCLK
  • Integrated speaker and microphone
  • 3.5mm jacks for connecting external speakers and microphones
The top view of the Y-COMMON-PMOD-I2S-AUDIO-EXT extension board.

Y-COMMON-PMOD-I2S-AUDIO-EXT

Active

Add-on Hardware

Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.

RH850 MCUs Mainboard Evaluation System

Build scalable RH850 MCU evaluations using a modular mainboard system compatible with multiple piggyback boards.

RH850/U2C Starter Kits

Evaluate high‑performance automotive real‑time control using a starter kit based on RH850/U2C MCUs.
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
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.