Overview
Description
The CAN XL extension board extends the communication capabilities of the common RH850/R-Car MCU evaluation platform when used in combination with the Y-COMMON-MB-T1-V1 common mainboard. It features two onboard CAN XL transceivers, enabling evaluation and development of CAN XL networking applications. To use this extension board, ensure that the selected RH850 or R-Car piggyback board supports CAN XL functionality.
Features
- Designed for use with the Y-COMMON-MB-T1-V1 common mainboard of the RH850/R-Car MCU evaluation platform
- Includes two onboard TCAN6062V CAN XL transceivers
- Supports evaluation and development of CAN XL communication networks
- Compatible with supported RH850 and R-Car piggyback boards
Applications
Design & Development
News & Blog Posts
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.
ROM Ordering
Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.