Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The Ethernet Extension Board for 10BASE-T1S (single pair Ethernet) can be used with the mainboard Y-COMMON-MB-T1-V1 of the common RH850 / R-Car MCU Evaluation Platform. Two Ethernet PHY transceivers in compatible SOP8- (5mm x 6mm) or (H)VSON8- (3mm x 3mm) 8-pin packages must be mounted by the user.  Please take care that the used MCU series piggyback board supports 10Base-T1S.

Features

  • Ethernet extension board without 10BASE-T1S PHY transceiver for single pair Ethernet
     

Applications

Type Title Date
Manual - Development Tools PDF 11.82 MB
The Common Main Board is an expansion board to the RH850 and R-Car U5x MCU piggyback boards, adding multiple communication interfaces. The board includes transceivers for standard interfaces (CAN, LIN, SENT, FlexRay) as well as Pmod ports for extension boards. It also provides connectors for add-on boards with high-speed communication interfaces (CAN-XL, Ethernet), for TFT or OLED displays, and motor control ports.
1 item

Related Boards & Kits

Boards & Kits

Part NumberStatusStockSampleablePb (Lead) Free
Y-COMMON-10BASE-T1S-NNActiveOut of StockN/ANo
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
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.