Skip to main content
Renesas Electronics Corporation

Overview

The RH850/F1KH-D8 Starter Kit serves as a simple and easy to use platform for evaluating the features and performance of Renesas’ 32-bit RH850/F1KH-D8 microcontrollers.

Features

  • Connections for on-chip debugging and flash memory programming
  • Access to all microcontroller I/O pins
  • User interaction through potentiometer, rotary switch, buttons, and LEDs
  • Serial interface connections:
    • 1x RS232
    • 1x LIN
    • 2x CAN-FD
    • 1x FlexRay
    • 1x Ethernet 100Base-T
  • Power supply by Renesas E1 on-chip debugger or externally (12V DC input)

Products in the Design

Sample & Buy

Y-ASK-RH850F1KH-D8-V3

Active
Pb (Lead) Free:No
ECCN (US):3A991.a.2
HTS (US):8471.50.0150

Videos & Training

Support

Support Communities

  1. Unable to select Y-ASK-RH850F1KH-D8-V3 as the target board in e2 studio

    I have purchased Y-ASK-RH850F1KH-D8-V3 board. When i try to create a new project in e2 studio, I don't get the option to select Y-ASK-RH850F1KH-D8-V3 as the target board.

    Sep 3, 2025
  2. Requesting CANFD driver sample code for RH850/F1KH-D8 (R7F701709)

    Hi, Please can you provide example code for CANFD for RH850/F1KH-D8 (R7F701709)

    Nov 13, 2024
  3. support of init two ethernet periperals at F1KMD8 mcu

    ... top of that TCP client socket is running (lwip RAW api). All this works successfully.                 -As base project we used sample project of evaluation board(Y-ASK-RH850F1KH-D8-V3):      Y-ASK-RH850F1KH-D8-V3 Software Package                                 My MCU P/N is:  R7F7017153ABG-C                My IDE is CS+ for ...

    May 14, 2026
View All Results from Support Communities (4)
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
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.