概要
説明
The RH850/F1KH-D8 Starter Kit serves as a simple and easy to use platform for evaluating the features and performance of Renesas’ 32-bit RH850/F1KH-D8 microcontrollers.
特長
- Connections for on-chip debugging and flash memory programming
- Access to all microcontroller I/O pins
- User interaction through potentiometer, rotary switch, buttons, and LEDs
- Serial interface connections:
- 1x RS232
- 1x LIN
- 2x CAN-FD
- 1x FlexRay
- 1x Ethernet 100Base-T
- Power supply by Renesas E1 on-chip debugger or externally (12V DC input)
アプリケーション
設計・開発
製品選択
| Part Number | Status | Stock | Sampleable | Pb (Lead) Free | ECCN (US) | HTS (US) |
|---|---|---|---|---|---|---|
| Y-ASK-RH850F1KH-D8-V3 | Active | In Stock | N/A | No | 3A991.a.2 | 8471.50.0150 |
ビデオ&トレーニング
In this video, we will show you how to use a MCAL package
リソース
サポート
ROM Ordering
Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.