Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

This is the evaluation board for the XF family field adjustable oscillator. With RMS phase jitter of less than 150fs over the full 12kHz to 20MHz integration range, the device meets the stringent jitter requirements 100G and 400G applications.

Features

  • 4 differential outputs capable of generating any output frequency using IDT Timing Commander™ software
  • SMA connectors for outputs
  • When the board is connected to a PC running IDT Timing Commander Software through USB, the device can be configured and programmed to generate frequencies with best-in-class performance
  • Analog and I2C frequency adjustment using IDT Timing Commander software

Applications

Type Title Date
Manual - Hardware PDF 447 KB
1 item
Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) FreeECCN (US)HTS (US)
XF-EVKActiveOut of Stock1u | $208.95AvailableNoEAR998473.30.1180