Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The Robotic Development Kit (RDK) helps to accelerate high‑performance AI vision and robotics designs using our Arm®‑based RZ/V2H microprocessor (MPU). This kit is designed to tackle demanding AI image‑processing workloads with up to 80 TOPS (sparse) AI inference performance, while still giving the flexibility to run multiple operating systems on a multi‑core CPU. By combining powerful AI acceleration with rich connectivity, we enable rapid prototyping, system bring‑up, and smooth integration into robotic platforms.

Features

  • Arm® architecture supporting simultaneous multi‑OS operation
  • RZ/V2H MPU delivering up to 80 TOPS (sparse) AI inference for real‑time vision and robotics workloads
  • MIPI CSI‑2 and multiple high‑bandwidth interfaces for camera and sensor integration
  • Onboard JTAG, DIP switches, and flexible power architecture for efficient debug and bring‑up
  • Yocto 5.1 (Styhead) and Ubuntu 24.04 support for Linux‑based AI development
  • Software enablement for ROS 2 Jazzy-based robotics development, with customized packages and development support

Applications

High-performance vision AI system diagram features a DRP-AI high-efficiency AI accelerator with up to 80TOPS and OpenCV image processing accelerator.
High-Performance Vision AI System
High-performance quad-camera vision AI platform for real-time, power-efficient edge processing.
Type Title Date
Manual - Hardware
Log in to Download PDF 794 KB
This manual is for Renesas' Robotic Development Kit. It describes the hardware functions of the WS125-V2HRDKREFZ with general specifications and information on the interface features of the kit. The kit is equipped with many interfaces that make it suitable for development and integration into a variety of robotic applications, and it is a solution with the Renesas RZ/V2H MPU for AI application, which has AI inference processing performance that can run multiple OS simultaneously for high-performance AI image processing.
PCB Design Files
Log in to Download ZIP 23.18 MB
The WS125-V2HRDKREFZ design files provide the complete hardware materials for the RZ/V2H Robotic Development Kit, including the BOM, circuit schematics, and PCB layout, to support design evaluation, system integration, and customization for robotic development.
Release Note
Log in to Download PDF 232 KB
3 items

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Evaluation Software
Log in to Download ZIP 980.40 MB
The WS125-V2HRDKREFZ software files include the board setup files and licensed RZ MPU software packages, along with evaluation licenses and release notes that describe the included software components, supported features, and system capabilities of the RZ/V2H Robotic Development Kit.
1 item
Part NumberStatusStockSampleable
WS125-V2HRDKREFZActiveOut of StockN/A