Skip to main content

Overview

Description

The 4mA to 20mA current loop is the dominant standard for sensor systems in many industries, primarily because it is the simplest option to configure and connect. It also uses less wiring and connections than other signals, therefore reducing overall system cost. In addition, in large locations, it is better for traveling long distances, since current doesn't degrade like voltage does. Resistant to surrounding noise, this board design uses a standard 4mA to 20mA loop making it perfect to transmit data over large distances in industrial environments. For enhanced system protection, additional isolation can be added.

Features

  • Simple and accurate readings on a 4mA to 20mA loop
  • 7-segment LCD display for low power
  • System can run off loop power or separate power
  • Pmod™ for optional wireless connectivity

Applications

Documentation

Design & Development

Software & Tools

Software Downloads

Lab on the Cloud

Product Options

Applied Filters:

Videos & Training

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?
Renesas Academy

Renesas Academy

Comprehensive on-demand training for Renesas products at your fingertips.