Overview
Description
The US082-ZSSC3230EVZ Pmod™ board demonstrates the functionality and performance of the ZSSC3230, a CMOS integrated circuit for accurate capacitance-to-digital conversion and sensor-specific correction of capacitive sensor signals.
Features
- Capacitive input range 0pF to 30pF
- Capacitive offset compensation 0pF to 15pF
- Internal auto-compensated temperature sensor, not stress sensitive
- High sampling rate with 2ms at 14-bit resolution
- Standardized type 6A Pmod connector supports
- I²C/SMBus extended interface
- Dual connectors allow pass-through signals for daisy-chained solution
- Software support in e² studio minimizes development time with one-click code generation
Applications
Design & Development
Product Options
| Part Number | Status | Stock | Sampleable | Pb (Lead) Free | ECCN (US) | HTS (US) |
|---|---|---|---|---|---|---|
| US082-ZSSC3230EVZ | Active | Out of Stock | Available | Yes | EAR99 | 8473.30.1180 |
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.