Overview
The US082-ZMOD4450EVZ board enables quick prototyping of the ZMOD4450 gas sensor module for refrigeration air quality (RAQ) in a custom system design. The board provides a standard Pmod™ Type 6A (Extended I2C) connection for the on-board sensor to plug into any desired MCU evaluation kit with a matching connector.
The US082-ZMOD4450EVZ features Pmod connectors on both sides of the board to allow additional Type 6/6A boards to be connected in a daisy-chained solution with multiple sensors on the same MCU Pmod connector. Because of the standard connector and software support, the US082-ZMOD4450EVZ is the best choice to rapidly create an IoT system with the Renesas QuickConnect platform.
Features
- Gas sensor module for RAQ ZMOD4450 sensor sample mounted:
- Measures gases associated with food ripening and storage: volatile organic compounds (including ethylene), amines, volatile sulfur compounds
- Provides configurable methods of operation based on application and use case
- Standardized Type 6A Pmod connector supports I2C Extended interface
- Dual connectors allow pass-through signals for daisy-chained solutions
Sample & Buy
Refrigeration Air Quality Sensor Pmod™ Board
| Pb (Lead) Free: | Yes |
Support
Support Communities
- Help to get started with ZMOD4450 gas sensor with Arduino
Hello everyone ! First, you have to know that I am quite a beginner in electronics... I have recently bought the US082-ZMOD4450EVZ board for a personnal project in order to monitor food ripening in my fridge. That board uses the ZMOD4450 gas sensor. For the moment, my project is running ...
Jun 9, 2022 - Help to get started with ZMOD4450 gas sensor with Arduino
Hello everyone ! First, you have to know that I am quite a beginner in electronics... I have recently bought the US082-ZMOD4450EVZ board for a personnal project in order to monitor food ripening in my fridge. That board uses the ZMOD4450 gas sensor. For the moment, my project is running ...
Jun 9, 2022