Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Fully-calibrated output
  • Measures gas or liquid mediums
  • Robust solid isolation technology
  • No cavity in MEMS sensor to cause clogging
  • Resistant to vibration and pressure shock
  • Supply Voltage: 5V DC
  • Fast response time
  • Operating temperature range: 0°C to +85°C
  • Analog Output: 0V to 5V
  • Digital Output: I2C

Description

The FS2012 is a high performance and fully calibrated mass flow rate module for non-corrosive gas or liquid flow. It features an accuracy error down to 2% of reading (typical).

The FS2012  comprises a MEMS flow sensor mounted on a circuit board with a flow housing and sensor signal conditioning components. It features a 6-pin standard header for both a fully calibrated analog and digital output (I2C).

The low power, high accuracy, and robustness make the FS2012 an excellent fit for applications such as process controls and monitoring, HVAC, air control systems, respiratory devices and liquid dispensing systems.

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeDescriptionFlow Rate (SLPM)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
FS2012-1001-LQObsoleteN/AOut of StockMODULE0TrayLiquid, 0 to 0.5 SLPM0.5Yese00 to 85°C
FS2012-1002-LQObsoleteN/AOut of StockMODULE0TrayLiquid, 0 to 1.0 SLPM1Yese00 to 85°C
FS2012-1020-NGObsoleteN/AOut of StockMODULE0TrayGas, 0 to 2 SLPM2Yese00 to 85°C
FS2012-1100-NGObsoleteN/AOut of StockMODULE0TrayGas, 0 to 10 SLPM10Yese00 to 85°C

Support Communities

  1. airflow measurement with FS2012-1020-NG.

    I would like to ask if the FS2012-1020-NG sensor can measure air flow directly, since it is calibrated with nitrogen gas. Thanks.

    Aug 25, 2022
  2. FS2012-1100-NG exceeding flow rate limit of 10L/min

    Hello, I am using a FS2012-1100-NG flow sensor with the I2C interface to regulate gas flow in my system. I wanted to know what happens when the flow is greater than 10L/min. It seems that in some cases the sensor returns the value 0. Is this ...

    Jun 21, 2023
  3. Multiple FS2012 flow sensors on the same I2C bus?

    Hi! We are in the development phase of a project were we would like to use multiple (4pcs) of the FS2012 flow sensors. We would prefer to have them all on the same I2C bus but is that even possible? As far as we can see there is no way ...

    Feb 16, 2023
View All Results from Support Communities (7)
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?