Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The RL78/I1A can control both power factor correction (PFC) and LED dimming with a single converter (flyback converter).

Features

  • Application fields: Factories, homes, cities, lighting
  • Applicable equipment: base lights, backlights, amusement equipment, downlights
  • Main Features: LED lighting
  • MCU/MPU families: RL78, 78K
  • MCU/MPU groups: RL78/I1A, UPD78F073x
  • A&P Categories: Transistors, optical semiconductors
  • A&P Item Numbers: 2SD1615, PS9351L
  • Board dimensions: 160 x 108 x 64 mm
  • Release Date: August 2016
  • Product page, User's manual
  • *Refer to the user's manual for the parts list
  • Power Supply: AC 100V to 240V (50Hz/60Hz)
  • Power consumption: LED power max. 12W
    LED Vf max. 60V, LED current max. 200mA
  • Accessories: Power cable, USB cable (Mini-B Type)
  • Operating temperature: 0 °C to +45 °C
  • Peripheral interface: USB, E1
  • RoHS support: Cleared
  • Partners: Yes
  • Company name: Tessera Technology Co., Ltd.
  • Inquiries;Tessera Technology Co., Ltd.

 

Disclaimer
The information provided on this site is generated automatically by the database. While it is the policy of Renesas to always provide you with the latest and most precise information available, Renesas can not always guarantee that. In no event shall Renesas be liable for any loss or damages arising out of or in connection with the information provided herein.
The service contents of the partners, and the corresponding delivery time, for more information about the prices please contact the point of contact for each of the alliance partners.

Applications

Part NumberStatusStockSampleableECCN (US)HTS (US)RoHS CompliantChina RoHS Compliant
TPW-RL78I1A-1CActiveOut of StockN/A3A991.a.28471.50.0150NN
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
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.